Product TL50CWGBYRAOSCQ
LED Signal Light
Compact Signal Tower
Order number: 3094077Alternative order number : 94077
- Plastic housing, gray
- Protection against electromagnetic and high-frequency interference
- Protection class IP67
- M12 × 1 male, 8-pin
- Multicolor: White (COL 1) / Green (COL 2) / Blue (COL 3) / Yellow (COL 4) / Red (COL 5)
- Operating voltage: Operating voltage 12…30 VDC or 21…27 VAC with 135 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, continuous tone max. 99 dB

General data
| EAN | 662488940775 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 325 g |
Technical Data
| Function | Tower light |
| Light type | White, Green, Blue, Yellow, Red |
| Number of colors/segments | 5 |
| Acoustic signal | Continuous tone |
| Volume | 99 dB |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Grey |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 |
|
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
|
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 |
|
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 |

