Product SG-TL70-Y
Actuator, Sensor and Supply Cable, PUR
Connection Cable
Order number: 6631612- Female M8, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 12 m

General data
| EAN | 4047101448726 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 349 g |
Technical Data
| Cable length | 12.0 m |
| Ambient temperature | -25…+80 °C |
Functional accessories
|
THW-6-N1/2-A4-L063.5
Protective tube for mounting temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT; immersion depth 63.5 mm |
9910507 |
|
WKC4T-5-WSC4T/TRL | 6543026 |
|
TL70DXN2GYRAQ | 3094256 |
|
LS2LR30-600Q8 | 3073557 |

