Product  SG-TL70-G

LED Signal Light

Modular Signal Tower

Color Segment

Order number: 3092211

Alternative order number : 92211

    • Plastic housing, black
    • Protection class IP65 (mounted)
    • Monochrome: Green
    • Switchable between permanent and flashing function
    • Operating voltage: 12…30 VDC
    • Inputs: PNP/NPN
#

General data

EAN 662488922115
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 107 g

Technical Data

Function Tower light
Light type Green
Number of colors/segments 1
Dimmable No
Cascadable No
Cable length 2.0  m
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP65

Functional accessories

3092223
3092224
3092226
3092227

Select Country

Turck worldwide

to top