Product  SLPCP25-1250

Incremental Encoder

Efficiency Line

Order number: 100012025
    • Flange with mounting element, Ø 40 mm
    • Blind hole hollow shaft, Ø 6.35mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP64 on housing and shaft side
    • ‐20…+70 °C
    • Max. 4500 rpm
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • Cable connection
    • 1024 pulses per revolution
#

General data

EAN 4047101545760
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 170 g

Technical Data

Operating voltage 10…30 VDC
Output function Push-Pull/HTL
Electrical connection Cable
Housing material Aluminium
Ambient temperature -20…+70 °C
Protection class IP64

Connectivity accessories

3805448

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top