Product RDLP-815D
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3805448Alternative order number : 805448
- Protection class IP67/IP69K
- Connection terminals, 4-pin
- Work light: blue
- Mispick: -
- Trigger light: -
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488040864 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 62 g |

