Product QS30ELVCQ
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900396- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, orange
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- M12 x 1 female, angled, stainless steel
- M12 x 1 female, angled, stainless steel
- Cable length 10 m

General data
| EAN | 4047106137557 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 911 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -5…+50 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |
Functional accessories
|
T18SN6REV | 3041545 |

