Product DX80N2X6S0P0V4V4
Inductive Sensor
With Extended Switching Distance
Order number: 1623610- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Large coverage
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Terminal chamber

General data
| EAN | 4047101079036 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 206 g |
Technical Data
| Design | Rectangular |
| Construction size | 114 x 40 x 40 mm, CP40 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
| Special features | uprox+, Sn +, Factor 1 |
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |
Connectivity accessories
|
CF-P-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910411 |
|
RKV-FBY49BU-3M/5D | 8900281 |
|
JBBS-48-T615/3G | 6611422 |
|
D10UPFP | 3063995 |
|
WLC60XW640ARQ | 3086886 |
|
BRT-35X35BM | 3072483 |
|
CA500
Extension bar for positioning element; L = 500 mm |
6901107 |
|
WKH4.5-1/TFG | 6933547 |
|
SLLCR40-1540P8 | 3089247 |
|
WKC5T-1-RSC5T/TXL | 6625647 |
|
WSS8T-2/TEL | 6625455 |
Functional accessories
|
REI-12H12E-4B1000-H1181 | 100010521 |
|
IM12-TI02-2TCURTDR-2I-CPR/24VDC | 7580529 |
|
RSC4.5T-2/TXO | 6627254 |
|
PT1000PSIG-2005-I2-H1141/X | 6837243 |
|
PSM24-N.1 | 100026211 |

