Product DX80G2M6S0P0M4M4
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6629931- Female M12, angled, 5-pin
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101361810 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |
Connectivity accessories
|
CF-P-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910411 |
|
RKV-FBY49BU-3M/5D | 8900281 |
|
JBBS-48-T615/3G | 6611422 |
|
D10UPFP | 3063995 |
|
WLC60XW640ARQ | 3086886 |
|
BRT-35X35BM | 3072483 |
|
CA500
Extension bar for positioning element; L = 500 mm |
6901107 |
|
WKH4.5-1/TFG | 6933547 |
|
SLLCR40-1540P8 | 3089247 |
|
WKC5T-1-RSC5T/TXL | 6625647 |
|
WSS8T-2/TEL | 6625455 |
|
PT25R-1049-I2-H1141 | 100000581 |
Functional accessories
|
REI-12H12E-4B1000-H1181 | 100010521 |
|
IM12-TI02-2TCURTDR-2I-CPR/24VDC | 7580529 |
|
RSC4.5T-2/TXO | 6627254 |
|
PT1000PSIG-2005-I2-H1141/X | 6837243 |
|
PSM24-N.1 | 100026211 |

