Product QS30VR3LPQPMA3
CODESYS 3 Programmable Gateway for the BL20 I/O System
Multiprotocol Ethernet Gateway for PROFINET, EtherNet/IP and Modbus TCP
Order number: 6827393- CODESYS V3 PLC Runtime
- CODESYS OPC UA server/client
- IIoT gateway for Turck Cloud
- PROFINET device
- EtherNet/IP device
- Modbus TCP master/slave
- Protection class IP20
- LEDs for display of PLC status, supply voltage, group and bus faults
- 2 × RJ45 Ethernet ports
- Switched or dual MAC mode
- 10 Mbps/100 Mbps

Data Sheets
| German | 561 KB |
| English | 561 KB |
| French | 562 KB |
| Spanish | 727 KB |
| Czech | 561 KB |
| Dutch | 561 KB |
| Romanian | 561 KB |
| Russian | 734 KB |
| Polish | 564 KB |
| Turkish | 562 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
Configuration File
Configuration Software
Firmware
| BL20-PG-EN-V3 Firmware v1.4.2.0 (for CODESYS Version v3.5.14.20 or Higher) | 21404 KB |
| BL20 PG-EN-V3 Firmware v1.5.4.0 (for CODESYS Version v3.5.16.30 or Higher) | 23374 KB |
General Catalog
Manual
| BL20 I/O modules | 56388 KB |
| BL20/BL67 programmable Ethernet gateways for CODESYS 3 | 3006 KB |
| PROFINET Controller/Device in CODESYS v3 | 2106 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
T18SN6REV | 3041545 |

