Product SMBQS30Y
Photoelectric Sensor
Retroreflective Sensor
Order number: 3028155Alternative order number : 28155
- Cable with male end M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488281557 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 72.57 g |
Technical Data
| Cable length | 0.150 m |
| Construction size | 53.3 x 12.3 x 30.7 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

