Product QS18VN6LLPQ7
LED Signal Light
Tower Light
Order number: 3010898Alternative order number : 10898
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2) / Blue (COL 3)
- M12 x 1 connector
- Operating voltage 18…30 VDC

General data
| EAN | 662488108984 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 167 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Green, Red, Blue |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |
Functional accessories
|
INS.P.POWER_SUPPLY-PSU67_3PHASE05.36 | 100034424 |

