Product QS30LVQPMA
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Order number: 100002295- A-coding
- Metal retaining screw
- Screw-clamp terminal
- 4-pin
- Cable feedthrough: 4.0…5.5 mm
- Terminal capacity: 0.14…0.5 mm²
- Approval: cULus

General data
| EAN | 4047101461152 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 15 g |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |
Functional accessories
|
T18SN6REV | 3041545 |

