Product QS30VR3LP W/30
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3013280Alternative order number : 13280
- Stainless steel housing V2A
- Protection class IP67
- Male M8 × 1; 3-pin
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488132804 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CH |
| Weight | 12 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Tube |
| Construction size | Ø 4 mm |
| Range | 50 mm |
| Focal distance | 50 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, PNP |
| Electrical connection | Connector, M8 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant |
Mounting accessories
|
SM312LVQDP | 3028155 |
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Functional accessories
|
T18SN6REV | 3041545 |

