Product QS30LVQ
Food & Beverage Hygienic, TPE
Connection Cable
Order number: 6933956- M12 male connector, straight, 5-pin
- Stainless steel coupling nut/screw
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101364118 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 670 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 682 KB |
| English | 683 KB |
| French | 685 KB |
| Spanish | 682 KB |
| Czech | 683 KB |
| Dutch | 683 KB |
| Romanian | 683 KB |
| Russian | 690 KB |
| Polish | 684 KB |
| Turkish | 684 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |
Functional accessories
|
T18SN6REV | 3041545 |

