Product QS30LPQ
Passive Actuator/Sensor Junction Box, 4 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: U2-31225- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 6 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
| EAN | 4047101563832 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1000 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | 5…+85 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |
Functional accessories
|
T18SN6REV | 3041545 |

