Product PVD100Q
Mounting Accessories
Actuation kit (puck)
Order number: 6900156- End position damped
- For clockwise or counter-clockwise rotating drives
- Displays rotatable by 90 °
- Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm)
- Connection shaft (shaft extension) height: 30 mm/Ø: max. 30 mm

General data
| EAN | 4047101112153 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 78 g |
Technical Data
| Housing material | Plastic, PP-GF30 |
Mounting accessories
|
WKC4.4T-40-RSC4.4T/TXL | 6633986 |
|
CL50PRGB7AQ | 3810718 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

