Product  QS18EP6LPQ

LED Linear Light

In the Metal Housing

Order number: 3088072

Alternative order number : 88072

    • Light beam: 990mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • Cable, PVC, 2 m
    • Window with 25-degree lens
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488880729
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 953 g

Technical Data

Function Linear light
Design Rectangular
Construction size 1031 x 28 x 21 mm, WLS28-2
Light type White
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69
Special features Wash down

Select Country

Turck worldwide

to top