Product  QS18EP6LP

LED Linear Light

In the Plastic Housing

Order number: 3801493

Alternative order number : 801493

    • Cylindrical illuminated area
    • Cascadable
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • M12 × 1 male connector, straight, 4-pin
    • Light length L1: 568 mm
    • Housing length L2: 642 mm
    • Color 1: Green (50% light intensity)
    • Color 2: Red (50% light intensity)
    • Two-color linear light
    • Automatic temperature monitoring
    • FDA compliant
    • 2 × LMBWLS27EC snap bracket included in delivery
#

General data

EAN 662488010461
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin MX
Weight 447 g

Technical Data

Function Linear light
Design Smooth barrel
Construction size Ø 27 mm
Light type Green, Red
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, FDA copolyester
Ambient temperature -40…+70 °C
Protection class IP66/IP67/IP69
Special features Chemical-resistant, Wash down, Resistant to chemicals

Select Country

Turck worldwide

to top