Product  QS18EN6LP

Isolating switching amplifier

1-channel

Order number: 7580029
    • Relay output (changeover contact)
    • Alarm output (changeover contact)
    • Switchable between: Alarm output or signal doubling
    • Output mode adjustable (open-circuit/closed current mode)
    • Input circuits monitored for wire break/short circuit (ON/OFF switchable)
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • Removable screw terminals
    • Power bridge (connector incl. in delivery)
    • ATEX use in Zone 2, cUL
    • SIL 2
#

General data

EAN 4047101420999
eCl@ss-Code (V5.1.4): 27210121 -/- Isolating switching amplifier
Customs tariff number 85365019000
Country of origin DE
Weight 167 g

Technical Data

Operating voltage 10…30 VDC
Electrical connection Removable screw terminals, 2-pin
Housing material Plastic, Polycarbonate/ABS
Protection class IP20

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top