Product SMU315FP W/30
Q3X/Q4X Laser Sensors
Brochure/Folder/Flyer (DE)
Order number: D102211
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 40 g |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

