Product SMB312B
LED Linear Light
In the Metal Housing
Order number: 3811006- RGB LEDS
- Multicolor linear light
- Parameterizable via IO-Link
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488090852 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 1043.26 g |
Technical Data
| Construction size | 1173 x 28 x 21 mm |
| Housing material | Metal, AL |
| Ambient temperature | -40…+50 °C |
| Protection class | IP50 |

