Product  SMU315FQDP

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6630916
    • Female M12, straight, 4-pin
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Grip color: yellow
    • Suitable for drag chain use
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Flame-retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Approval: cULus
    • RoHS-compliant
    • Protection class IP67
    • Cable length: 0.3 m
#

General data

EAN 4047101404388
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 34 g

Technical Data

Cable length 0.30  m
Ambient temperature -25…+80 °C

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Functional accessories

6934945
3086884

Select Country

Turck worldwide

to top