Product SMU31R W/30
LED Signal Light
Tower Light
Order number: 3025599Alternative order number : 25599
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: 3x Yellow flashing (COL 1-3)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488255992 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 272 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Yellow, flashing, Yellow, flashing, Yellow, flashing |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

