Product QS18VN6LPQ8
Photoelectric Sensor
Laser Sensor, Diffuse Mode, with Adjustable Background Suppression
Order number: 3073467- Cable with male end 7/8”, 5-pin, PUR, 150 mm
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output

General data
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 60 x 25 x 75 mm, Q60 |
| Range | 200…2000 mm |
| Light type | Red |
| Laser class | 2 |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Cable with connector, 7/8″ |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Yellow |
| Ambient temperature | -10…+45 °C |
| Protection class | IP67 |
| Special features | Laser |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
T18SN6REV | 3041545 |

