Product SM312FP1BQD
Ford Conveyor Box for Connection to IO-Link Master
1 Lamp, 1 Button with Lamp, 1 Contact Sensor with Lamp
Order number: 100029326- Rugged housing
- Label language: German
- 1 × red status lamp
- 1 × illuminated push button, blue light-up ring
- 1 × illuminated (white) touch button

General data
| EAN | 4047101542813 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 1081 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP54 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

