Product SMU315LV W/30'
Isolating transducer
1-channel
Order number: 100000688- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable cage clamp terminals
- ATEX, IECEx, cULus
- Use in zone 2
- SIL 2

General data
| EAN | 4047101441574 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 636 KB |
| English | 635 KB |
| French | 636 KB |
| Spanish | 635 KB |
| Czech | 636 KB |
| Dutch | 636 KB |
| Romanian | 636 KB |
| Russian | 642 KB |
| Polish | 637 KB |
| Turkish | 636 KB |
Approval
| TÜV 15 ATEX 158337 X | 704 KB |
| IECEx - TUN15.0031X | 1597 KB |
| UL - IS-1.317 | 327 KB |
| SIL TÜV Certificate | 888 KB |
EU Declaration of Conformity
Product Catalog
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

