Product SM312FP1H W/30'
Male Receptacle with Stranded Wires, Front-mounted
Order number: 6934166- M12 × 1 male receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- M12 × 1 male receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires

General data
| EAN | 4047101354980 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 30 g |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

