Product  QS18VP6LVQ

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6629919
    • Male M12, angled, 4-pin + PE
    • Jacket material: PVC
    • Jacket color: yellow
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101361490
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Cable length 10.0  m
Ambient temperature -5…+80 °C

Select Country

Turck worldwide

to top