Product QS18VP6LV
LED Signal Light
Multicolor/Multifunction Display
Order number: 3084559Alternative order number : 84559
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- Cable 2 m
- Multicolor: White (COL 1) / Blue (COL 2) / Green (COL 3) / Red (COL 4) / Yellow (COL 5)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488845599 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 239 g |
Technical Data
| Function | Tower light |
| Design | Rectangular |
| Construction size | 204.3 x 30 x 19.1 mm, TL30F |
| Light type | White, Blue, Green, Red, Yellow |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL Thermoplastic material, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
T18SN6REV | 3041545 |

