Product QS18VN6LP W/30
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3810881- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 150-mm PVC cable with M8 × 1 male connector, 4-pin
- Range: 100 mm
- Crosstalk protection
- Adjusted via potentiometer
- Switching output, bipolar, dark operation

Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Functional accessories
|
T18SN6REV | 3041545 |

