Product PVA100P6Q
Inductive Sensor
With Analog and Switching Output
Order number: 4618510- M30 × 1.5 threaded tube
- Chrome-plated brass
- 4‐wire, 15…30 VDC
- NO contact, PNP output
- Analog output
- 0…10 V
- Cable connection

General data
| EAN | 4047101100273 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 213 g |
Technical Data
| Output function | NO contact, PNP/Analog output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
EG-VA2020/BV67-T105 | 6884135 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

