Product  PVA100N6

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3053987

Alternative order number : 53987

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 12…250 VDC or 24…250 VAC
    • Relay output, NO (SPST)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488539870
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 344 g

Technical Data

Function Proximity switch
Light type IR
Output function NO contact, Relay output
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -25…+55 °C
Protection class IP67

Mounting accessories

6884135
6604239

Select Country

Turck worldwide

to top