Product  PVA100N6EQ

LED Signal Light

Multicolor/Multifunction Display

Order number: 3091250

Alternative order number : 91250

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP65
    • M12 x 1 connector
    • Multicolor: Green (COL 1) / White (COL 2) / Red (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488912505
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 126 g

Technical Data

Function Tower light
Light type Green, White, Red
Number of colors/segments 3
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Metal, AL Thermoplastic material, Black
Window material Acrylic, diffuse
Ambient temperature -40…+50 °C
Protection class IP65

Mounting accessories

6884135
6604239

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top