Product PVA100P6EQ
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3034525Alternative order number : 34525
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488345259 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 150 g |
Technical Data
| Function | Proximity switch |
| Light type | IR |
| Output function | Dark operation, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
EG-VA2020/BV67-T105 | 6884135 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

