Product PVA100N6R
Inductive Sensor
Order number: 44590- Threaded barrel, M30 x 1.5
- Plastic, PA12‐GF30
- DC 2-wire, 10…65 VDC
- NO contact
- Cable connection

General data
| EAN | 4047101096989 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 135 g |
Technical Data
| Output function | NO contact, 2-wire |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
EG-VA2020/BV67-T105 | 6884135 |
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |

