Product  SM312CV2GQD

Industrial Sensor Cable

TPE cable jacket

Order number: U-36375
    • minifast male connector, 1 1/8", straight
    • minifast female connector, 1 1/8", straight
    • 1 1/8″ male connector, straight, 12-pin
    • 1 1/8″ female connector, straight, 12-pin
    • Power Tray/Exposed Run/Direct Burial Cable
    • TPE jacket, yellow, 12 × 16 AWG
    • UV resistant
    • -40 °C cold bending strength
    • Oil resistant
    • Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4
#

General data

EAN 4047101386677
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin US
Weight 4957 g

Technical Data

Cable length 15.0  m
Ambient temperature 5…+90 °C

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Select Country

Turck worldwide

to top