Product SM312CV2G
Accessories
Coaxial Tube
For LS-5 Series
Order number: 100001882- Coaxial tube LS-5 level sensors
- Process connection G3/4"
- Tube length 700 mm

General data
| EAN | 4047101554236 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73072910900 |
| Country of origin | DE |
| Weight | 1185 g |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |

