Product SM312LPQDP
REI… Incremental – Instructions for Use
Instructions for Use (EN)
Order number: 100008451
General data
| Customs tariff number | 90328900900 |
| Country of origin | DE |
| Weight | 1 g |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
RKC4.5T-12.5/TXO3700 | 6632937 |

