Product  M18SN6R

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6625448
    • Female M12, straight, 8-pin
    • Shield on coupling nut/screw
    • Jacket material: PVC, shielded
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101306026
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 653 g

Technical Data

Cable length 10.0  m
Ambient temperature 0…+80 °C

Mounting accessories

6836476
3063101
6835025

Select Country

Turck worldwide

to top