Product DX80SR2M-H
Safety Light Curtain
Emitter
Type 4, Resolution 30 mm, Scan Field Height 450 mm, Range 12 m
Order number: 3812377- Resolution 30 mm
- Scan field height 450 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

Data Sheets
| German | 419 KB |
| English | 418 KB |
| French | 419 KB |
| Spanish | 409 KB |
| Czech | 420 KB |
| Dutch | 418 KB |
| Romanian | 419 KB |
| Russian | 430 KB |
| Polish | 421 KB |
| Chinese | 468 KB |
| Turkish | 421 KB |
EC Declaration of Conformity
Manual
Product Flyer
Project Planning Software
Mounting accessories
|
PT6R-1008-U1-H1143/X | 6836191 |
Connectivity accessories
|
CF-P-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910411 |
|
RKV-FBY49BU-3M/5D | 8900281 |
|
JBBS-48-T615/3G | 6611422 |
|
D10UPFP | 3063995 |
|
WLC60XW640ARQ | 3086886 |
|
BRT-35X35BM | 3072483 |
|
CA500
Extension bar for positioning element; L = 500 mm |
6901107 |
|
WKH4.5-1/TFG | 6933547 |
|
SLLCR40-1540P8 | 3089247 |
|
WKC5T-1-RSC5T/TXL | 6625647 |
|
WSS8T-2/TEL | 6625455 |
Functional accessories
|
REI-12H12E-4B1000-H1181 | 100010521 |
|
IM12-TI02-2TCURTDR-2I-CPR/24VDC | 7580529 |
|
RSC4.5T-2/TXO | 6627254 |
|
PT1000PSIG-2005-I2-H1141/X | 6837243 |
|
PSM24-N.1 | 100026211 |

