Product S18-2VPLP-Q8
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3027382Alternative order number : 27382
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency B, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, dark operation

General data
| EAN | 662488273828 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 381 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 0…150000 mm |
| Operating voltage | 24…240 VAC |
| Output function | Dark operation, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Chemical-resistant, Encapsulated, Resistant to chemicals |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
LX9EQ | 3071667 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
T18SN6REV | 3041545 |
|
TL502AKQ | 3804943 |

