Product  S18-2VNLP-2M

Measuring Light Screen

Receiver

Order number: 3077546

Alternative order number : 77546

    • Male M12 × 1, 8-pin
    • Scan field 1500 mm
    • Protection class IP65
    • Resolution 5 mm
    • Max. range 4 m
    • 2 × EZA-MBK-11 brackets included in delivery
    • Operating voltage 15…30 VDC
    • 2x PNP switching output
    • 2 x analog outputs 0…10 V
    • Modbus RTU via RS485, female M12 × 1, 5-pin
    • Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd
#

General data

EAN 662488775469
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 90318020000
Country of origin MX
Weight 526 g

Technical Data

Function Light screen
Operating mode Receiver
Design Rectangular
Construction size 45.2 x 36 x 1578 mm, EZ-Array
Range 400…4000 mm
Scan field 1500  mm
Optical resolution 5 mm
Operating voltage 15…30 VDC
Output function 2 x NO contact, PNP/Analog output
Voltage output 0…10 V
Communication protocol Modbus RTU, RS485
Electrical connection Connector, M12 × 1
Housing material Metal, AL, Anodized
Ambient temperature -40…+70 °C
Protection class IP65

Mounting accessories

7030466
3071667

Connectivity accessories

3800873
3067617

Functional accessories

3041545
3804943

Select Country

Turck worldwide

to top