Product MIAD9R W/30
Compact power supply module in IP67
24 VDC output voltage - 2 x 3.8 A output current
Order number: 6884148- Broad temperature range
- Status LED

General data
| EAN | 4047101556452 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 3268 g |
Technical Data
| Operating voltage | 100…240 VAC / 100…300 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Aluminium, ADC-12 |
| Ambient temperature | -25…+60 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |

