Product T18VP6UR W/30
Field-Wireable Connector
M12 Power
Male Connector M12 × 1, Straight
Order number: 100026333- S coding
- Metal retaining screw
- Screw-clamp terminal
- 4-pin (3+PE)
- Cable feedthrough: 8.0…10.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101537031 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 26 g |
Data Sheets
| German | 275 KB |
| English | 274 KB |
| French | 275 KB |
| Spanish | 274 KB |
| Czech | 274 KB |
| Dutch | 274 KB |
| Romanian | 275 KB |
| Russian | 434 KB |
| Polish | 275 KB |
| Chinese | 325 KB |
| Turkish | 275 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Catalog
Product Overview
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
TL50WBGYRTAKQ | 3801296 |

