Product SMB1815SF
LED Signal Light
Tower Light
Order number: 3801296Alternative order number : 801296
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Colors: White (COL 1) / Blue (COL 2) / Green (COL 3) / Yellow (COL 4) / Red (COL 5) / Turquoise (COL 6)
- Parameterizable via IO-Link
- Beeper max. 92 dB

General data
| EAN | 662488009410 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 431 g |
Technical Data
| Construction size | 322.9 mm |
| Housing diameter | Ø 50 mm |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

