Product T18VP6UR
Safety Light Curtain
Receiver
Cascadable
Order number: 3088925Alternative order number : 88925
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1540 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 23 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488889258 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 4894 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Range | 100…12000 mm |
| Operating voltage | 20.4…27.6 VDC |
| Switching element function | 2 x NO contact |
| Output function | 2 × PNP |
| Voltage output | 0…22.5 V |
| Current output | 0 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65/IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
TL50WBGYRTAKQ | 3801296 |

