Product T186UEQ
Field-Wireable Connector
7/8″ Male Connector, Straight
Order number: 100049588- For use in DeviceNet and CANopen applications as well as for power supply
- Screw terminal connection
- 5-pin
- PG11 screw-in thread
- Cable feedthrough 8.0 … 10.0 mm

General data
| EAN | 4047101661941 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 64 g |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
TL50WBGYRTAKQ | 3801296 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

