Product MIAD9LV
Flow Rate Measurement
Inline Sensor with Integrated Processor
Order number: 100002693- Programmable flow meter for electrically conductive liquids
- Magnetic-inductive principle
- Display and monitoring of flow
- 3-digit display [l/min]
- Measuring accuracy 0…10l/min: <+/‐0.2 l/min
- Measuring accuracy 10…80l/min: <+/‐2% of minimum value
- Minimum conductivity > 20 µS/cm (water > 30 µS/cm)
- Prog. via pushbutton, code-protected
- Device fully potted
- DC 4-wire, 21.6…26.4 VDC
- NO/NC prog., PNP output
- 4…20 mA analog output
- Analog output provides a current signal proportional to the flow rate for the overall operating range
- Plug-in device, M12 x 1

General data
| EAN | 4047101469622 |
| eCl@ss-Code (V5.1.4): | 27200401 -/- Flow meter (magnetic-inductive) |
| Customs tariff number | 90261021000 |
| Country of origin | DE |
| Weight | 841 g |
Technical Data
| Design | Inline |
| Operating voltage | 21.6…26.4 VDC |
| Output function | NO/NC programmable, PNP/Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | 0…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |
|
RKC4.5T-12.5/TXO3700 | 6632937 |

