Product MIAD9D
Incremental Encoder
Industrial Line
Order number: 100010437- Flange with torque stop, Ø 50.8 mm
- Hollow shaft, Ø 12 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- RS422/TTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 5000 pulses per revolution

General data
| EAN | 4047101551402 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Operating voltage | 5…30 VDC |
| Output function | RS422/TTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
|
WLS28PXRGBW1130DXKQ | 3811006 |
|
PK-N-MZ-001
Mounting bracket and mounting frame for PK-N pressure sensors |
6835025 |
Functional accessories
|
S18SP6R
Photoelectric sensor, series S18, sensing mode: opposed mode sensor, threaded barrel M18 x 1 housing with 2 m cable, 10…30 VDC supply voltage, pnp output |
3029412 |

