Product  MIAD9CV

LED Signal Light

Compact Signal Tower

Order number: 3804962

Alternative order number : 804962

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • M12 x 1 male
    • Flexible display with RGB LEDs
    • Control of user-defined or predefined light colors
    • Flashing function, alternation, two-colored display and intensity check
    • Control and parametrization exclusively via IO-Link
#

General data

EAN 662488036621
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 318 g

Technical Data

Function Tower light
Design Smooth barrel
Light type RGB
Operating voltage 21…27 VAC / 12…30 VDC
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP50

Mounting accessories

6836476
3063101
6832853
3811006
6835025

Functional accessories

3029412

Select Country

Turck worldwide

to top